Product Transition Guide, V1000 to GA500 AC drive. Document compares the GA500 Drive and prior generation V1000, to enable V1000 users to plan upgrades and strategically sound changeover.
This manual is applicable to GA500 U-spec single-phase and three-phase drives. This manual provides in-depth information about the entire complement of drive parameters in addition to information about how to install and wire the drive, how to start up, program, and operate the drive, how to inspect the drive, how to troubleshoot drive faults and alarms, and drive specifications and standards.
This document contains specification information on the GA500 family of drives and associated accessories. Use this document as a companion to the GA500 Price Book or to quickly identify product specifications and option information.
Rev Number:
23-10
Language:
English
Product Group:
Inverter Drives
Product Line:
GA500 Drive
Doc Type:
Manuals - User Guides, Catalogs - Brochures - Flyers
This manual is applicable to GA500 U-spec single-phase and three-phase drives. This manual gives information about how to install and wire the drive, how to start up, program, and operate the drive, how to troubleshoot drive faults and alarms, and drive standards and specifications.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA500 drive models B001 to B004, 2001 to 2006.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA500 drive models B006 and B010, 2010 to 2012, and 4001 to 4009.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA500 drive models B012, 2021, and 4012.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA500 drive model B018.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA500 drive models 2030 and 2042, and 4018 and 4023.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA500 drive models 2056, 4031, and 4038.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA500 drive models 2070 and 2082.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA500 drive models 4044 and 4060.
This foldout Quick Setup Procedure is packaged with the drive. It contains pictorial instructions on how to mount and wire the drive for an initial test run. The document also contains wire gauge and fuse information, a connection diagram, troubleshooting links, parameter groups, and links to additional resources.
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.